Lighting in Greenhouses

HORTICULTURE PLUG + PLAY TECHNOLOGY 

Easy lighting installation systems
for 
greenhouses anvertical farms

REQUIREMENTS

The environment of a horticulture installation creates specific requirements for the installed luminaires (e.g. HPS or LED). All farms, whether it is green house or vertical farm, have the three following criteria in common:

  • High IP rating
  • No opening of LED luminaires or HPS luminaires on site
  • Removing luminaires for cleaning

SOLUTIONS

A completely pluggable system with IP66, IP68 or IP69 is the answer to the requirements. Whether it is energy distribution in the field or a simple interface to appliances, RST® is an easy plug + play solution.

  • Connectors for the interface
  • Distribution blocks for power distribution
  • Pre-assembled cables for routing or supply of electrical power
Horticulture Solution

BENEFITS

How do you benefit from this pluggable solution? Reducing installation and maintenance time and staying flexible are the key points. Along with some more:

  • Touch-safe
  • Fast and easy installation
  • Easy expansion or modification
  • Plug and grow, unplug and clean
  • Maintenance takes up less time
Horticulture Benefits
Take a look how easy it is!

Fastest way to power up luminaires in vertical farms? Take a look!

Green House with RST Mini

COMPARING INSTALLATION STEPS

The following graph shows all steps when distributing power in the field and installing a luminaire in a horticultural farm. The left illustrates a conventional installation while the right side shows all steps with a pluggable solution. As a result, time and costs are reduced with a plug + play system like RST®.

Comparing installation steps in horticulture between conventional wiring and pluggable installtion

WE HAVE PROOF

See for yourself how much faster a pluggable installation actually is compared to the traditional wiring system. In this case, we are showing the installation for an IP-rated power distribution for environments with IP66, IP67, IP68 and IP69.

Contact us if you wish to receive free samples and try it for yourself! 
Fast. Flexible. Safe. That is our RST® system.

here's the proof!

Contact us

Time Comparison RST to traditional installation

THE RST® SYSTEM COMPONENTS

Below is an example system with all components that we offer to ensure the fastest installation possible. Pre-assembled cables and pluggable distribution components guarantee a quick and safe installation for HPS and LED luminaires. Say "Goodbye" to stripping, dismantling and wiring and say "Hello" to RST® - the best solution for an IP-rated installation. All components are rated IP66, IP67 or IP68; many RST® connectors even qualify for an IP69 environment.

CONNECTOR

Cable connection can be created and installed on site - easy quick and safe.
DEVICE CONNECTION

Manufacturers integrate these connectors to make their luminaires pluggable.
DISTRIBUTION

Choose between a compact distribution block and a distribution box for a wider and more flexible distribution.
PRE-ASSEMBLED CABLES

Select factory-assembled cables with connectors to plug the installation together on site - no cable preparation necessary.

YOUR ELECTRICAL INSTALLATION 
– QUICKLY PLANNED, PRECISELY EXECUTED!

We make it easy for you to get started with custom electrical solutions for lighting installations in greenhouses and vertical farms. With the Building Solutions Configurator, you can plan plug-and-play electrical installations in no time and configure your first solution in just a few minutes. Choose from our pre-configured options (optimized for efficient, proven results) or start your custom configuration right away:

CONNECTOR MOLA®

The innovative modular device connection in spring-clamp technology - compatible with the proven RST® MINI system.

The device connection is optimised for luminaire manufacturers.The modular design makes it possible to prepare internal cable harnesses locally separately. 
The push-in terminal also offers wiring through automatic assembly machines. This means that all applications with the new RST® MINI connection can be installed more flexibly, quickly and safely.

LEARN MOre

DISTRIBUTION SOLUTIONS FOR YOUR PLANT TECHNOLOGY

Do you require flexible and extendable solutions for your machinery or plants? 

From development through to series production, we are a one-stop shop for all services.

  • Simple planning
  • customized equipping
  • Customized express production
  • Installation-ready cabling

 

Brochure System distribution boxes

To the Distribution Boxes

RST® - PLUGGABLE ELECTRICAL INSTALLATION WITH IP

 
RST ® CLASSIC
RST® MINI
RST® MICRO
RST® POWER
Product family
RST20RST16RST08RST50
Number of poles
2 to 7 pole2 to 5 pole2 to 5 pole4 to 5 pole
Rated current
20/32A16 A8 A50 A
Rated voltage
250/400 V250/400 V250/400 V250/400 V
Cross section
0,5 ... 6,0 mm20,25 ... 2,5 mm20,2 ... 1,0 mm24,0 ... 16,0 mm2
Protection degree
IP66/68/69IP66/68/69IP66/68/69IP66/67/69

GET THE RST® CATALOG

Click here for more technical details about the RST® Connector 

More Info

MEET THE HORTICULTURE TEAM!

WIELAND ELECTRIC, YOUR PARTNER FOR CEA (CONTROLLED ENVIROMENT AGRICULTURE)

„Wieland has had a focus on pluggable solutions in Greenhouses for over 40 years, resulting in class-leading solutions to help our customers save time and money.  To support your business, our specialist team is committed to providing you with a first class service to help you design and install systems ideal for your application.  As a worldwide supplier we can easily work with individual or global companies. Our Plug+Play solutions are now proving perfect for Greenhouses, Vertical Farms, Shipping Container Farming and Growing Racks."

Andrew Marshall 
Market Manager Horticulture

Wolfram Hohmann

ELECTRICAL INSTALLATION AT THE HIGHEST LEVEL

„Electrical devices and systems have to function reliably for many years under difficult environmental conditions. The penetration of moisture or dust must be prevented for a reliable function. The RST installation systems are predestined for such applications and have already proven themselves thousands of times.“

Wolfram Hohmann
Product Portfolio Management

Wolfram Hohmann

INCREASE EFFICIENCY

"Horticulture related application areas such as greenhouses or vertical farms are expanding worldwide. Fast electrical installation with low maintenance cost and world-class quality are crucial to combine pace with sustainability and reliability. We created a solution which fits perfectly these criteria"

Kornél Kereszturi-Tóth 
Global Key Account Manager

Kornél Kereszturi-Tóth - Global Account Management

LET'S GET IN CONTACT!

* Mandatory field
You can find more information on the processing of your personal data at www.wieland-electric.com/en/data-privacy-statement/.

DOWNLOADS

Hello Horticulture - Brochure

0436.1 | 615 KB

RST® - Catalog

0690.1 | 15 MB

Electrical Installations Outdoors

0693.1 | 1 MB

HELLO BUILDING – Brochure

0431.1 | 10 MB

FOCUS LIGHT - Brochure

0429.1 | 6 MB

Learn more about pluggable installtion and its advantages on our infoportal. 

To the infoportal
contact

Do you need further information?

Please contact our experts

call: +49 951 9324 996

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceFind a DistributorTrainingServices for machine safetySoftware & AppsInfoportalDownloads
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials